Connected Health

Develop secure, reliable, smart medical designs for any healthcare setting with low-power, high-performance wireless SoCs and modules from the global leader in IoT.

Develop secure, reliable, smart medical devices for any healthcare setting with low-power, high-performance wireless SoCs and modules from the global leader in IoT.

Smart medical devices, from pulse oximeters and ECG monitors to fitness wearables, make healthcare more accessible and are improving lives around the world. But developing these connected medical devices is challenging. Crowded RF environments, regulatory requirements, and security are just a few things device manufacturers must overcome.

Improve Patient Outcomes with Connected Health Applications

Our broad portfolio of multiprotocol wireless modules and SoCs simplifies this process and accelerates time-to-market.

Reliability Icon

Reliability

With the highest transmission power and superior receiver sensitivity, we ensure connectivity as well as maintaining high data rates with fewer retransmissions to save power and channel capacity.


Security Icon

Advanced Security

Prevent attacks, safeguard patient privacy, and check all clinical testing certification requirements with our Secure Vault™, offering PSA Certification Level 3.


Low Power Consumption Icon

Low Power Consumption

We offer the lowest power consumption Wi-Fi and Bluetooth Low Energy (LE) SoCs on the market, and the smallest form-factor design of 4.6 x 7.9mm for connected health applications.

0:00 / 1:06

Recommended Connected Health Technologies

Siwx917 wireless socs.thumb.256.144
Wi fi
Bluetooth
SiWx917M Wi-Fi 6 plus Bluetooth LE 5.4 Wireless SoCs
The lowest power Wi-Fi 6 SoC with Bluetooth LE and Matter for control and cloud connectivity on medical applications and smart hospital. The best Wi-Fi security and OTA updates.
Efr32fg23 sub ghz wireless soc.thumb.256.144
Proprietary
EFR32FG23 Sub-GHz Wireless SoC
Ultra-low-power Sub-GHz SoC with long range and efficient wall penetration. The most advanced security (PSA Level 3) enabling reliable smart hospital applications.
Efr32fg28 sub ghz wireless socs.thumb.256.144
Proprietary
Bluetooth
EFR32FG28 Sub-GHz Wireless + 2.4 GHz BLE SoCs
An ideal dual band Sub-GHz + 2.4 GHz Bluetooth LE SoC solution for IoT applications in smart homes, security, lighting, building automation, and metering.

Case Studies for Connected Medical Devices

Discover some of the ways we’re helping deliver secure, intelligent connectivity to patients and caregivers to diagnose, treat, and improve the quality of care with IoT medical devices. 

“The EFM32 architecture was absolutely revolutionary at the time, and most chip suppliers are still playing catch-up.”

Gabriel Felix | Senior Fellow, Bardy Diagnostics

Connected Health Resources

Close
Loading Results
Close

Join Us for Tech Talks - Free IoT Trainings

These one-hour technical trainings, presented by Silicon Labs and our partners, cover the most important aspects of IoT wireless connectivity.

Register Now I'm Unavailable